Products
Industries & Solutions
Company
Service & Support

Forklifts: Checking whether the Seat is Occupied

Forklifts: Checking whether the Seat is Occupied

Inductive sensors from Balluff ensure safety in forklift applications. The motor can only be started if the sensor has detected the presence of the driver. This is accomplished with a sensor attached to the seat frame detects whether there is pressure on the seat to indicate a person is sitting on it. If this is the case, the metal frame of the forklift is detected and the machine can be started.

The features

  • No special target needed
  • Contactless and wear-free

Downloads

  • Industry brochure mobile equipment
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue