Products
Industries & Solutions
Company
Service & Support

High accuracy encoders for industrial applications

With BDG rotary encoders

High accuracy encoders for industrial applications

Rotary encoders from Balluff are used wherever lengths, positions, speeds/ rotary movements, or angles/angular velocities need to be recorded. They convert mechanical movements into digital electrical signals. Balluff offers a variety of measuring principles to best meet the needs of the application. For example, if a high resolution is required, optical encoders are often used, while magnetic encoders are preferred for applications in harsh environmental conditions. In addition, these encoders are available in a corrosion-resistant stainless.

The features

  • Wear-free
  • Incremental or absolute interface
  • High resolution up to 16 bit/revolution
  • Single and multi-turn variants available
  • Multi-turn up to 243 revolutions
  • Variants for blind hollow, hollow and solid shafts available
  • Robust design for harsh environmental conditions

Related topics

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue