Products
Industries & Solutions
Company
Service & Support

Highest safety for casting ladle control

Highest safety for casting ladle control

The casting ladle movement requires peak reliability. And for safety reasons, all of this argues for multiple redundancy of the systems used there. Multiple redundant BTL magnetostrictive linear position sensors provide up to three independent measuring systems in one housing to meet all the requirements for safe operation of your continuous casting line.

The features

  • Two or three times redundant
  • Various interfaces are possible
  • Protection class IP67

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue