Products
Industries & Solutions
Company
Service & Support

Highly accurate, robust and fast - even in the tightest of spaces

With flat magnetic disks angle measuring systems BML

Magnetic disk angle measuring systems BML

BML compact magnetically encoded sensors were developed for precise positioning and speed detection in very dynamic applications. The particularly flat magnetically encoded disks are now expanding the Balluff portfolio.

The magnetically encoded discs from Balluff are characterized by their precision and quality of magnetization. They work without a reference point, so that the exact position of the drive is known at all times. Even on large diameters, the system works with the greatest accuracy, is extremely space-saving and therefore easy to integrate into extremely compact electric drives and drive axes. For high-volume applications, the absolutely coded pulleys can also be used with off-axis encoder ICs available on the market.

The features

  • Can be integrated thanks to low height
  • Robust, dirt-resistant
  • Precise, absolute measurement
  • Wide range of diameters

Related topics

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue