Identify tools reliably and maintain them proactively
Industrial RFID system for transparent documentation and efficient maintenance processes
With the UHF data carriers of our BIS U industrial RFID system, the operating times and uses of cutting blades can be recorded and documented directly on the tool. This means that maintenance requirements such as cleaning, replacement or reworking can be detected at an early stage and automatically reported to the machine control system before faults occur. At the same time, regular cleaning cycles can be seamlessly logged. Both RFID handheld readers and permanently installed readers can be used for data collection, offering maximum flexibility.
Features
- Large reading ranges for reliable recording of tool data, even in demanding environments
- Seamless documentation of tool usage to support predictive maintenance strategies
- Full visibility of usage, maintenance and rework to maximize tool efficiency and availability
Recommended products for reliable tool identification
Multifrequency processor units
- Product Group
- Multi-Frequency Processor
- Interface
- Profinet: I/O (IRT)
- Supported RFID technologies
-
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU) - Number of connectable R/W heads / antennas
- 4
- Operating voltage Ub
- 24 V DC SELV/PELV
- Housing material
- Zinc, Die casting
- Ambient temperature
- 0...60 °C
- IP rating
- IP65, with connector
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - Connection
-
2x M12x1-Female, 4-pin, D-coded
7/8"-Male, 5-pin
UHF data carriers for tool ID
- Product Group
- UHF (860...930 MHz)
- Working frequency
- 850…960 MHz
- Radio license
-
Europe (CE)
United Kingdom (UKCA) - Dimension
- 23 x 1 x 100 mm
- Memory type
- EEPROM
- User data, read/write
- 128 Bit
- EPC memory, read/write
- 496 Bit
- TID memory, read-only
- 96 Bit
- Antenna type
- Dipol
- Installation
- metal-free (clear zone)
- Storage temperature
- -40...85 °C
- Ambient temperature
- -25...70 °C
- Housing material
- PET
- IP rating
- IP68
- Approval/Conformity
-
CE
UKCA
WEEE
IO-Link sensor/actuator hubs
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Analog inputs
- 8x Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K)
- Configurable inputs/outputs
- no
- Current sum US, sensor
- 4 A
- Current sum UA, actuator
- 4 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 31.8 x 181.5 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 55 ms
- Process data IN
- 22 bytes
- Process data OUT
- 1 bytes
Further application examples in the field of cutting and punching
Discover more topics
Downloads
-
Industry brochure battery industry