Products
Industries & Solutions
Company
Service & Support

Identifying objects on pallets

Identifying objects on pallets

Controlling conveyor belts has never been easier. Our Industrial RFID systems guarantee a high level of data security. They are easy to install and equipped with data carriers that can be flush-mounted in steel – whether as compact corner, small-format pill or narrow rod data carriers. The antennas with remote electronics are equally flexible and ideal. Ideal for use in particularly tight conditions.

The features

  • Fast and reliable communication via compact data carriers
  • Unrivaled small antenna designs
  • Great flexibility for installation in the transfer system

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue