Products
Industries & Solutions
Company
Service & Support

Identifying samples

Identifying samples

Your medical laboratory must ensure 100 % traceability of the individual samples and the individual processes performed. To cope with the increasing number of samples, reduce operating costs and eliminate manual sources of error, these controls can be automated using optical codes or RFID. Our SmartCamera for identification is designed for this purpose and supports a wide range of barcode and 2D code types. And our BIS M RFID system masters even large volumes of data at high transmission speeds.

The features

  • Unambiguous identification and data assignment
  • Accelerated process flow due to flexible selection of inspection stations
  • Laboratory-specific content on RFID data carriers possible

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue