Products
Industries & Solutions
Company
Service & Support

Identifying tools in the magazine

Identifying tools  in the magazine

BIS C industrial RFID systems operating at LF (Low frequency) or BIS M at HF (High Frequency) ensure that your CNC controller in milling machines and machining centers always has the correct tool data available (number, diameter, length, number of cuts, etc.). Reliably identified and transmitted, these parameters also form the basis for high-quality tool asset management including service life monitoring.

The features

  • High degree of flexibility for you with many different types of data carriers and read/write heads, including a read/write head that operates at both LF and HF
  • Technology-neutral processor unit – also suitable for large quantities of data

Downloads

  • Industry brochure metalworking
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue