Products
Industries & Solutions
Company
Service & Support

Intelligent traffic control for smooth traffic flow

Reliable Traffic Analysis with Balluff Industrial Cameras

Intelligent traffic control for smooth traffic flow

An efficient traffic flow requires reliable real-time traffic data. Industrial cameras enable precise traffic monitoring and provide high-resolution image data for traffic monitoring and traffic flow analysis. Balluff industrial cameras continuously capture traffic situations and deliver stable image data even under changing lighting conditions, at high speeds, and in adverse weather conditions. This data forms the basis for applications such as traffic jam detection, vehicle detection, and license plate recognition, which can be utilized by higher-level systems for traffic analysis and adaptive traffic management.

Typical application areas include:

  • Traffic monitoring on roads and highways

  • Detection of traffic volume and congestion

  • Support for toll collection systems and access control

  • Integration with automatic number plate recognition (ANPR) systems

  • Basis for traffic flow analysis and optimization

Features:​

  • The latest Sony image sensors enable the detection of even the smallest details in traffic environments.
  • High-speed data transmission for real-time applications.
  • Consistent image quality day and night.
  • Robust IP67-rated design for outdoor use.
  • Reliable operation under fluctuating temperatures.

Related topics

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue