Products
Industries & Solutions
Company
Service & Support

Kanban system digitalization

Kanban system digitalization

Our solutions for e-kanban systems automate material flow and create an efficient, need-based material supply to the production line. Through use of RFID (UHF), kanban cards become unnecessary and there is no manual scanning of barcodes. There are no more operating errors in material provision. RFID ensures continuous communication between the resource planning system and the company logistics.

Features

  • Simple to configure using a web server and drag-and-drop
  • Error recognition for incorrect delivery including visualization
  • Automatic recording replaces manual scanning

Downloads

  • Industry brochure intralogistics
  • Industry brochure white goods – household appliances
  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue