Products
Industries & Solutions
Company
Service & Support

Keep a continuous eye on levels

Keep a continuous eye on levels

Our high-resolution ultrasonic sensors don't miss a thing: they reliably monitor the level of granulates and powders in silos. The continuous and contact-free measurement technology is virtually immune to dust and dirt. The fill level can be output as needed by an analog signal or with two switching signals as min./max. values.

Features

  • Non-contacting
  • Detects even the smallest objects
  • Cubic and cylindrical designs

Downloads

  • Industry brochure plastics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue