Products
Industries & Solutions
Company
Service & Support

Level feedback for constant material feed

Level feedback for constant material feed

To ensure constant material flow the min/max level must be detected continuously in the injection molding machine. This task is performed by capacitive sensors. Whether in the hopper in direct contact with the materials or through the outer wall, these fill level indicators reliably determine all the values.

Features

  • For all materials
  • Simple sensor replacement
  • Miniature designs

Downloads

  • Industry brochure plastics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue