Products
Industries & Solutions
Company
Service & Support

Level monitoring of charges and coke

Level monitoring of charges and coke

Extremely reliable and precise under extreme conditions: this is how BUS ultrasonic sensors from Balluff do their job. This makes them perfect for controlling the stack heights on conveyor belts as well as levels in silos. Unaffected by the harsh conditions in a steel plant, they detect objects made of many different materials and ensure you of reliable blast furnace charges even around the dust and dirt from burden material and coke.

The features

  • Contactless detection
  • Irrespective of color, transparency, reflection properties and surface finish on the object

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue