Products
Industries & Solutions
Company
Service & Support

Measure positions in industrial hydraulics

Measure positions in industrial hydraulics

Magnetostrictive linear position sensors from Balluff have become the standard for reliable, high-precision position measurement in industrial hydraulics. Their pressure rating of up to 1000 bar matches that of the hydraulic cylinder. The non-contact operating principle guarantees freedom from wear and virtually unlimited life expectancy. Our absolute systems also require no homing move. Their precise output signal is presented as an absolute signal when starting up.

Features

  • Pressure rated to 1000 bar – expanded range of application
  • Analog, digital, fieldbus or Ethernet interfaces
  • Measuring lengths of up to 7620 mm
  • High shock and vibration resistance

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue