Products
Industries & Solutions
Company
Service & Support

Microscopically precise imaging of skin features

Microscopically precise imaging of skin features

In dermatology, imaging procedures are becoming increasingly common. There is a demand for solutions that display the examined skin area in a highly precise and color-accurate manner. The camera settings are optimally adapted to the object of observation and the specific lighting conditions. Our flexibly combinable camera modules open up the most individual design options for device manufacturers.

The features

  • High camera resolution
  • Excellent color reproduction
  • Quick adjustment of camera parameters
  • Modular camera concept easily adaptable to specific hand-held operating housings

The products listed here are "standard products" or "modified standard products".
When using these products as components in laboratory or medical equipment, the usability of these products must be checked and qualified by the laboratory/medical equipment manufacturer on his own responsibility.
Before construction, installation and commissioning, please observe the data sheet/operating instructions of the product.

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue