Products
Industries & Solutions
Company
Service & Support

Monitor driverless transport systems (agv)

BIS industrial RFID systems

Monitor driverless transport systems (agv)

RFID systems from Balluff are ideally suited for reliably monitoring driverless transport systems and supporting a smooth flow of goods. For example, they ensure that the AGV drives to the correct storage box and delivers or picks up the correct load there. All information is transferred to the AGV via the data carriers and read out with the read/write head, which is mounted directly in the box.

Features

  • Reading and writing of information between AGV and storage box
  • Quick commissioning at the push of a button with auto set-up
  • Clear visualization of the operating status thanks to function and status LEDs visible all round

Downloads

  • Industry brochure white goods – household appliances
  • Industry brochure intralogistics
  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue