Products
Industries & Solutions
Company
Service & Support

Monitor material availability with optoelectronic distance sensors

Distance sensors for precise detection of the amount of material on rolls in the coating process

The BOD optoelectronic distance sensors from Balluff are used to ensure that there is always enough carrier film available in the coating process. These sensors measure the distance to the film roll and precisely detect how much material is still available. The visible laser beam of the sensors enables quick and easy alignment, while the integrated IO-Link interface simplifies parameterization and integration into existing systems. As soon as the amount of material falls below a defined value, the operating personnel are informed so that the coils can be replaced in good time and production interruptions can be avoided.

Features

  • Precise distance monitoring for reliable detection of the amount of material on the coils
  • Visible laser beam for quick and easy adjustment of the sensor
  • Extensive additional functions and parameterization options via IO-Link for easy adaptation to specific requirements
  • Easy-to-read display for visualizing the setting functions and status display

Recommended products for material monitoring in coating processes

BAM01FK

Mounting bracket for optoelectronic sensors

BOD0006

Distance sensors with plastic housing and red light laser

BOD0020

Distance sensors with plastic housing and red light laser for washdown

BAM01FK

Mounting bracket for optoelectronic sensors

Version
Mounting brackets
2 adjustable axes
Use
for photoelectric sensors BOS 23K
Material
Stainless steel
Dimension
25 x 40 x 64.5 mm
Mounting part
Screws
More product details
BOD0006

Distance sensors with plastic housing and red light laser

Series
26K
Dimension
17 x 50 x 50 mm
Interface
Analog, current: 4…20 mA
linear rising/falling
2x PNP: NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
Laser Red light
Light spot size
2 x 4.5 mm at 300 mm
Range
80...300 mm Adjustable
Accuracy
±0.25 % FS
Repeat accuracy
0.25 % FS
Resolution
0.1 % FS
Connection
Connector, M12x1-Male, 8-pin
Housing material
ABS
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
WEEE
More product details
BOD0020

Distance sensors with plastic housing and red light laser for washdown

Special characteristics
Washdown
Series
23K
Dimension
51 x 23 x 52.4 mm
Interface
IO-Link: 1.1
PNP/NPN/Auto-Detect: NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Light time-of-flight
Beam characteristic
Collimated
Light type
Laser Red light
Light spot size
5.5 x 7 mm at 5 m
Range
100...5000 mm
Accuracy
±0.6 % FS
Repeat accuracy
0.024 % FS
Resolution
≤ 5 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
ABS
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
Ecolab
WEEE
More product details

Further application examples in the field of coating and drying

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue