Products
Industries & Solutions
Company
Service & Support

Monitor position of the gripper arms

Monitor position of the gripper arms

Balluff magnetic field positioning systems are ideal for monitoring the position of the gripper arms when loading and unloading the curing press. They reliably monitor travel of the pneumatic cylinders in the grippers. This means you can position different tire dimensions easily in the tire press, so that the next steps for vulcanization can be introduced. These contamination-proof sensors are non-contacting and therefore wear-free.

Features

  • Impervious to contamination
  • Very good electromagnetic compatibility
  • Reliable results with application-specific linearity and repeat accuracy
  • Wear-free
  • With IO-Link interface

Downloads

  • Industry brochure tire industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue