Products
Industries & Solutions
Company
Service & Support

Monitor positions and processes in a fastening system

Monitor positions and processes in a fastening system

As screws are fed, our BES inductive tube sensors monitor each individual screw. Our BMP magnetic field positioning systems monitor the screwing process by continuously measuring the feed while the screw is being turned. And our BMF magnetic field sensors check for correct end stopping of the screwing unit.

Features

  • The right sensor technology for each function
  • Intelligent sensors use IO-Link to make the screw system IIoT-capable
  • IO-Link reduces setup times since the parameters are set in the controller

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue