Products
Industries & Solutions
Company
Service & Support

Monitor pressure

Monitor pressure

Perfect closure of the clamping plates requires the correct pressure. Reliable pressure monitoring in the hydraulic cylinder is handled by a rugged pressure sensor in a stainless steel housing. Equipped with IO-Link, the pressure sensors relay their values directly to the controller and thus let it readjust with precision.

Features

  • Extended temperature range up to 125 °C
  • Up to 600 bar
  • Process-oriented installation
  • Equipped with IO-Link

Downloads

  • Industry brochure plastics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue