Products
Industries & Solutions
Company
Service & Support

Monitor pressure in the complete drive system

Monitor pressure in the complete drive system

With our pressure sensors you monitor the pressure in the entire drive system. And benefit from easy handling and high accuracy. The large display and simple operating concept per VDMA means it is simple and quick to configure. At the same time the current system pressure is shown on the bright LED display. Since the display and electrical output can be turned into a position independent of the flange, Balluff pressure sensors can be installed flexibly while saving space.

Features

  • Binary switching outputs or analog output signals
  • With IO-Link for thorough diagnostics
  • Available up to –40 °C for handling demanding environments

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue