Products
Industries & Solutions
Company
Service & Support

Monitoring blood levels in heart lung machines

Monitoring blood levels in heart lung machines

In the blood reservoir of the heart-lung machine, the so-called oxygenator, the blood level is monitored in two stages. For this purpose, a capacitive sensor from Balluff is firmly attached to the reservoir at a freely selectable height using adhesive film. This checks the level without contact through the reservoir wall. Based on the measurement, the attending physician can precisely set the desired level.

The features

  • Blood and other liquids can be detected in a contactless and sterile manner
  • Smart level technology compensates for adhesions and blood foam
  • Adhesive tape allows for multiple and varied uses

The products listed here are "standard products" or "modified standard products".
When using these products as components in laboratory or medical equipment, the usability of these products must be checked and qualified by the laboratory/medical equipment manufacturer on his own responsibility.
Before construction, installation and commissioning, please observe the data sheet/operating instructions of the product.

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue