Products
Industries & Solutions
Company
Service & Support

Monitoring conditions in welding equipment

Monitoring conditions in welding equipment

Our weld-immune sensors and cables offer you process security for welding environments, so that you can reliably monitor clamping states. This is especially relevant when protective devices for the sensors are not possible or not allowed to be used. We also offer weld field immune induc- tive sensors for installation directly near welding tongs or electrodes.

The features

  • High functional reliability thanks to robust steel housing
  • Extremely long service life thanks to special PTFE coating
  • Ideally suited for applications with changing objects (steel, aluminum, brass, copper)
  • Compact form factors for easy installation and integration

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue