Products
Industries & Solutions
Company
Service & Support

Monitoring level in sand bunkers

Monitoring level in sand bunkers

Ultrasonic sensors from Balluff provide contactless measurement of the levels of sand bunkers in the foundry and do it continuously over a detection range of up to 6 m. They remain unaffected by dust or contamination. The fill level output can either be an analog signal or a two switching signal output as min./max. value.

The features

  • Non-contact, continuous measurement
  • Reliable in critical environmental conditions such as dust and impurities
  • Extreme precision with high resolution and no blind zones
  • Independent of material and color

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue