Products
Industries & Solutions
Company
Service & Support

Monitoring levels in liquid containers

Monitoring levels in liquid containers

Our capacitive sensors ensure the highest application security for getting the correct results when testing vehicle function. In function tests they detect levels of various liquids such as coolants, brake fluid, wiper fluid or fuel with absolute reliability. Installed directly in the tanks or without contact through glass or plastic walls. As the level drops, liquid is automatically added to ensure optimal filling.

The features

  • Non-contact and wear-free
  • Detect aqueous to highly conductive media
  • Can be installed without calibration and requires no cleaning
  • Variants that compensate for moisture, foam and deposits

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue