Products
Industries & Solutions
Company
Service & Support

Monitoring the production process

BIS industrial RFID systems

Monitoring the production process

Monitoring production processes, material flow control or traceability even in harsh environments is possible. With a typical read range of one meter, the Balluff UHF read/write head BIS VU-320 is extremely versatile. The robust reader detects up to 50 data carriers simultaneously, regardless of the application. Thanks to the integrated PowerScan function, it can be auto­matically adapted to UHF data carriers, parameterized with auto set-up at the touch of a button and without any manual setting.

Features

  • Quick commissioning at the touch of a button
  • With auto set-up for optimal adaptation to the identification task thanks to the integrated PowerScan function
  • Numerous new software commands for extended UHF functionality
  • Unique visualization of the operating status thanks to function and status LEDs visible from all sides
  • Usable in combination with all BIS V interface variants (except CC-Link)

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue