Products
Industries & Solutions
Company
Service & Support

Non-contact level measurement

Non-contact level measurement

Self-adhesive capacitive sensor heads are suitable for non-contact level measurement on tanks or pipe walls. Since there is no float in the tank, safety for hygienic processes is increased. The separate amplifier allows you to continuously monitor reliable output values – either via an analog output or via IO-Link.

The features

  • Free to cut (min. 108 mm)
  • Large detection range, up to 850 mm
  • Flexible sensor area

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue