Products
Industries & Solutions
Company
Service & Support

Parts tracking in manufacturing and assembly

BIS industrial RFID systems

Parts tracking in manufacturing and assembly

Our high-speed RFID system ensures the traceability of the circulating stock of your automated assembly. The flexible BIS V processor unit, in combination with high-speed read/write heads, processes large volumes of data in the shortest possible time. The latter are up to 8 times faster than the global ISO 15693 standard, enabling you to reduce cycle times and increase output rates. At the same time, you can always rely on the system, as it records the entire production process for quality assurance and stores all data.

Features

  • Space for all information thanks to unrivaled large memory of up to 128 kByte
  • Highest data security thanks to decentralized storage
  • All data available in real time
  • RFID and sensor technology can be flexibly combined via integrated IO-Link network modules

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue