Products
Industries & Solutions
Company
Service & Support

Parts tracking in production and assembly

BIS industrial RFID systems

Parts tracking in production and assembly

Track the circulation stock of your automatic assembly system with our RFID system. Our flexible BIS V processor unit processes large data volumes with high-speed write/read heads in a very short time. Because they are up to 8-times faster than the worldwide standard ISO 15693, their cycle times are reduced and the yield is increased. For quality assurance purposes, the system also records the entire production process and saves all data.

Features

  • Unsurpassed storage capacity of up to 128 kB
  • All data available in real time
  • RFID and sensors can be combined via integrated IO-Link master

Downloads

  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue