Products
Industries & Solutions
Company
Service & Support

Piston position measured through block cylinder wall

Piston position measured through block cylinder wall

With the non-contact and wear-free BMP magnetic field positioning system you can turn your non-magnetic block cylinder into an IIoT-capable drive system. This absolute positioning system continuously and highly accurately detects the current piston position through the cylinder wall. And with IO-Link it opens up additional parameterization and diagnostic possibilities. In addition to the process data, you also obtain information about device status, operating temperature and current ambient conditions.

Features

  • Flexibility with modular concept: for a variety of cylinders over a total stroke of from 32 to 256 mm
  • Ready for Industry 4.0: Condition monitoring and predictive maintenance
  • Easy installation

Downloads

  • Industry brochure fluid power technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue