Products
Industries & Solutions
Company
Service & Support

Position heliostats

Position heliostats

Ensure the efficiency of the solar power plant by precisely positioning the heliostats. Here the sensors need to meet particularly strict requirements. With our highly precise magnetic encoder system you are ideally positioned even under the harsh conditions of desert regions. It operates contactlessly and is therefore very low-maintenance, which helps you to prevent downtimes.

The features

  • Non-contact, low-wear and low-maintenance
  • Cost-effective installation
  • High accuracy

Related topics

Downloads

  • Industry brochure energy production
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue