Products
Industries & Solutions
Company
Service & Support

Position sensing at the dummy bar

Position sensing at the dummy bar

Regulate your processes reliably from the very beginning. Our BMF magnetic field sensors help you, among other things, in regulating the process start and give you the security that the position for the sprue on the casting line has been detected precisely and reliably.

The features

  • More reliable than optical sensors since it withstands higher temperatures (up to +85 °C)
  • More flexible than inductive sensors since it can be installed with a greater switching distance

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue