Products
Industries & Solutions
Company
Service & Support

Position the slider exactly

Position the slider exactly

To ensure that all the tire components on the tire building machine can be brought together into a green tire without wasted time, our magnetostrictive position measuring systems enable exact positioning of your sliders. Rapid construction of the tire components is ensured and travel movements are perfectly controlled.

Alternatively, you can use our magnetic encoders to determine the changing positions of the feed mechanisms with utmost precision.

Features

  • Highly precise
  • Time-saving since it can be used immediately after installation with no homing move
  • Generous measuring lengths

Downloads

  • Industry brochure tire industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue