Products
Industries & Solutions
Company
Service & Support

Press forces dynamic monitoring

BSP pressure sensors

Press forces dynamic monitoring

Our compact pressure sensors are a robust and economical solution for determining and dynamically monitoring the press forces in hydraulic presses. Thanks to the rotatable housing and the simple, VDMA-compliant programming, you can mount the sensors flexibly and operate them conveniently. The bright LED display allows you to record the current system pressure quickly and reliably.

Features

  • Pressure-resistant –1 to 600 bar
  • Process connection G¼", G½", R¼", NPT¼"
  • Front-flush in G½" and TriClamp 1½"
  • Switchable outputs (analog, digital, IO-Link)

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue