Products
Industries & Solutions
Company
Service & Support

Pressure measurement for water cooling

Pressure measurement for the water cooling

Sensors with extremely low drift, such as the BSP pressure sensors from Balluff, ensure efficient water cooling. They are ideal for use in the steel plant, where they ensure a long, stable pressure measurement process on blast and electric arc furnaces.

The features

  • Protection class IP67
  • Reliably monitor cooling water at the rolling stand or pressure at hydraulic drives at –2…125 °C

Related topics

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue