Products
Industries & Solutions
Company
Service & Support

Prevent errors in the foaming process

BVS industrial cameras

Prevent errors in the foaming process

If you are looking for a process monitoring system in a foaming plant that you can integrate, master and easily expand if necessary, an industrial vision system from Balluff is the right choice. For example, our BVS camera system precisely monitors whether foam residue is still present at the injection point after the foaming process in the cooling and freezer cabinet production, which could impair subsequent processes.

Features

  • Compact design for tight spaces
  • High resolution and FPS rate, fast image transmission
  • Convenient to set up and use with software and BVS-Cockpit user interface
  • Easy to integrate into any network through a variety of interfaces

Downloads

  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue