Products
Industries & Solutions
Company
Service & Support

Provide power supply in demanding applications

BAE Heartbeat® power supplies with IO-Link interface

Provide power supply in demanding applications

Balluff Heartbeat® power supplies with IO-Link interface have been specially developed for critical applications with high demands on quality, durability and diagnostic capability. There, they ensure a reliable and efficient power supply for sensors, actuators, controllers and HMIs. To ensure that they do this in the long term, alarm, stress level and lifetime are output via the digital outputs. You can call up detailed diagnostic and status information via IO-Link. Both enable you to perform predictive maintenance and condition-based servicing of your power supply.

Features

  • Further processing of the information in the higher-level control and diagnostic system via IO-Link
  • IO-Link communication and power supply galvanically isolated
  • LEDs for information on the load situation, device wear level, and remaining lifetime of the power supply

Downloads

  • Industry brochure white goods – household appliances
  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue