Products
Industries & Solutions
Company
Service & Support

Read all common codes

Read all common codes

Warehouse automation starts with identification systems. Our handheld readers read all common 1D, 2D and stacked bar codes as well as postal codes in any orientation (tilted up to 40°) and in motion. The reader is simple to use. In addition, the ergonomic shape and low weight eliminate fatigue and are easy on the user's hands.

Features

  • Maximum read range 40 cm
  • An acoustic signal, an LED on the reader and an LED spot projected onto the code confirm successful detection
  • Weighs just 200 g

Related topics

Downloads

  • Industry brochure intralogistics
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue