Products
Industries & Solutions
Company
Service & Support

Recognizing presence of data storage disks

BES inductive sensors

Recognizing presence of data storage disks

Simple tracking solutions can be implemented without major effort. Here, the simple querying of binary and measuring sensors is suitable. Because each of these sensors is connected to the controller, all data is automatically flowing there for further processing. We recommend our inductive mini-sensors especially for presence monitoring in the electronics industry, for example for data disk detection in hard disk production.

Features

  • Particularly small, space-saving design
  • Fully integrated electronics: no external amplifiers required
  • Smallest inductive sensors on the market (3 mm, 4 mm and 5 mm, housing length 6 mm)
  • Contactless and wear free

Downloads

  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue