Products
Industries & Solutions
Company
Service & Support

Reliable closing movement

Reliable closing movement

Our magnetostrictive linear position sensors guarantee you reliable and secure closing movement of the curing press. These repeat-accurate systems ensure precision and consistently high quality. Even under high temperatures and strong vibrations. Because our systems in the IP67 sealed aluminum housing are highly rugged. Good to know: They provide absolute measurement without the need for a homing move, for rapid and trouble-free startup.

Features

  • Profile housing for easy installation
  • Temperature rated nnResistant to shock, vibration and contamination
  • Available with a variety of interfaces

Downloads

  • Industry brochure tire industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue