Products
Industries & Solutions
Company
Service & Support

Reliably detect parts in harsh conditions

Reliably detect parts in harsh conditions

Our inductive sensors with positive stop are ideal for checking the presence of workpieces and their position in presses with extreme reliability. With a plunger tip of hardened steel, these are designed for constant contact with the workpiece. Also, the sensor is not damaged if the plunger is fully compressed once in a while. You can trigger the sensor over the entire stroke range of the plunger.

The features

  • Three spring tensions available: low, medium, high
  • Maximum flexibility with a variety of sizes and four plunger styles
  • Two-part housing for simple cleaning and maintenance
  • Precise setting of the switchpoint

Downloads

  • Balluff in the Automotive Industry
  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue