Products
Industries & Solutions
Company
Service & Support

Reliably detect stamped parts on slides

Reliably detect stamped parts on slides

When press parts slide from the belt into stack nests or transport containers, our inductive sensors are ideal for checking the presses, because with a capture range of up to 300 mm they can monitor the entire slide width. This gives you certainty that nothing is left behind which could damage the tool. Another benefit: use a potentiometer or teach-in button to set the switching distance of up to 30 mm.

The features

  • Contact-free and therefore wear-free
  • Insensitive to contamination, short-circuit protected
  • Extremely repeatable and highly reliable
  • For metal objects

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue