Products
Industries & Solutions
Company
Service & Support

Reliably regulating air and gas supply at the blast furnace

Reliably regulating air and gas supply at the blast furnace

Optimize your processes in pig iron production. And for valve and flap control on the blast furnace, use BES inductive standard sensors or BTL magnetostrictive linear position sensors. These help you to regulate the intake and exhaust air. All BTL sensors with a bus interface have temperature measurement integrated into the electronics head for displaying a possible overheating of the measuring system.

The features

  • Intake and exhaust air is reliably regulated
  • Additional security: the temperature of the measuring system is monitored

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue