Products
Industries & Solutions
Company
Service & Support

Roll tensioning

Roll tensioning

Trouble-free packaging on the pillow bag machine means ensuring that the roll material is continually tensioned and the correct length of film is always maintained. An inclination sensor from Balluff assists in continual tensioning by directly measuring the angle of the dancer arm.

Features

  • No additional target needed: direct inclination measurement
  • Simple installation and startup
  • Greater accuracy than comparable solutions using an inductive sensor
  • No mechanical correction – simple teaching of the zero point on pin 4

Downloads

  • Industry brochure filling and packaging Industry
  • Roll tracking on vertical flow wrap machines
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue