Products
Industries & Solutions
Company
Service & Support

Setting the roll gap precisely

Setting the roll gap precisely

Our BTL magnetostrictive linear position sensor with IP69K protection is ideally suited for setting the roll gap with high accuracy. It withstands the extreme ambient conditions of the steel plant with absolute sealing integrity and, therefore, requires no additional protection from the continuous water cooling of the rolling stands.

The features

  • Protection type IP69K
  • Wear-free, long service life thanks to non-contact operating principle

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue