Products
Industries & Solutions
Company
Service & Support

Simply connect and start lowering costs

Simply connect and start lowering costs

All the pneumatic lines come together in the control cabinet. With our IO-Link valve interfaces you use a simple industry standard cable to connect decentralized valve terminals to the controller. This makes it easy to control the reliable movement of the pneumatic cylinders. You also simplify installation, since IO-Link needs only an unshielded 3- or 4-conductor cable. This minimizes effort and expense, saves cable and tube material and reduces your costs.

Features

  • Compact adapter housing, ideal for tight spaces
  • For various applications, pin compatible with a wide range of valve terminals
  • IO-Link means noise-immune signals

Downloads

  • Industry brochure tire industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue