Products
Industries & Solutions
Company
Service & Support

Simultaneously use all rfid technologies

BIS industrial RFID systems

Simultaneously use all rfid technologies

Our robust BIS V processor unit stands for fast data transmission, short cycle times and high data security in all applications. It enables mixed operation of the RFID technologies LF, HF and UHF, so that one type of processor unit is sufficient for all your tasks. For industry-independent use, our high-performer is also available with all common bus systems worldwide.

Features

  • Mixed operation of LF, HF and UHF possible
  • Four independently parameterizable ports for simultaneous operation of up to four read/write heads
  • Integrated IO-Link master port for connecting IO-Link-capable sensors/actuators or sensor hub with up to 16 sensors
  • Perfect electromagnetic compatibility
  • Rationalized network structure, as sensor data can be bundled in any network technology

Downloads

  • Industry brochure white goods – household appliances
  • Industry brochure electronics industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue