Products
Industries & Solutions
Company
Service & Support

Tire detection for process reliability

Tire detection for process reliability

When loading and unloading the press with the help of grippers, you need to check whether there is already a tire on the gripper. This is monitored by our ultrasonic sensors. These contamination-proof sensors detect the tire without contact and regardless of its color or surface composition. In this way our ultrasonic sensors are critical in the trouble-free loading and unloading of the curing press. Bottom line: greater process reliability.

Features

  • Diagnostics capability with IO-Link interface
  • Unaffected by smoke or dust

Downloads

  • Industry brochure tire industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue