Products
Industries & Solutions
Company
Service & Support

Transparency and flexibility in electric motor assembly

Transparency and flexibility in electric motor assembly

By identifying with RFID you always have the overview of your electric motor assembly because the non- contact technology documents every production step quickly and reliably. Ethernet communication makes the system especially flexible. And with our All-in-One RFID reader it's an extremely economical solution. You eliminate the processor unit, since the rugged read/write head is connected directly to the controller level through the Profinet or Ethernet/IP interface.

The features

  • Robust die-cast zinc housing for installation directly on metal
  • Diagnostics directly on the equipment using 360 deg. visible LEDs
  • Integrated web server for convenient remote condition monitoring
  • Simple system expansion with integrated 2-port Ethernet switch

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue