Products
Industries & Solutions
Company
Service & Support

Transport data over all levels

BNI network blocks for Ethernet/IP*

Transport data over all levels

Ever faster, more flexible, more efficient, and more adaptable production requires seamless communication from the sensor to the Internet. As a result, the volume of data within manufacturing processes is growing. Here, components are needed that make this information available – and an infrastructure that transports it across all levels. This is exactly what our network modules are ideally suited for.

Features

  • 4 A output current on some ports for simultaneous operation of conveyor belt motor and electric stoppers
  • Fast installation and simple integration
  • Integrated web server for configuration and display of module information
  • Easy module exchange through innovative address plug
  • Clear display

*other Ethernet interfaces on request

Downloads

  • Industry brochure electronics industry
  • Industry brochure white goods – household appliances
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue